text.skipToContent text.skipToNavigation

Catalog No. : 251-30485-1097

Description:  CU 2WAY REDUCE SPLICE 10 - 4 GRY

UPC: 786210641164

Cast-Copper Two-Way Reducing Splice for 10 Str Wire to 4 Sol., Die Code 29, Die Color Code Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.
  • Tin-plated, sand-cast copper construction provides superior tensile strength, high conductivity, and excellent corrosion-resistance.
  • Easier to install and insulate than screw-machined, contour designed reducing splices. Constant O.D. saves time on installation by eliminating the need for crimp-tool/die change.
  • #N/A

Descriptors

Category

Wire or cable compression splice

Special Features

Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.

Application

For 600 V and recommended up to 35 kV

Specifications

Conductor Range

10 Str.

Material

Copper

Finish

Tin Plated

Color

Gray

Voltage Rating

600 V

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

10-4

Material

Copper

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector

Documents/Support Tools

Sales Drawing

Click here