text.skipToContent text.skipToNavigation

Catalog No. : 251-30485-1087

Description:  CAST CU REDUCER SPLICE No4 TO 250

UPC: 786210979663

Cast-Copper Two-Way Reducing Splice for 4 Str Wire to 250mcm Str, Die Code 76, Die Color Code Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.
  • Tin-plated, sand-cast copper construction provides superior tensile strength, high conductivity, and excellent corrosion-resistance.
  • Easier to install and insulate than screw-machined, contour designed reducing splices. Constant O.D. saves time on installation by eliminating the need for crimp-tool/die change.

Descriptors

Category

Wire or cable compression splice

Special Features

Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.

Application

For 600 V and recommended up to 35 kV

Specifications

Conductor Range

4 Str

Material

Copper

Finish

Tin-Plated

Color

Blue

Voltage Rating

600 V

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

ETIM EC001059 Crimp splices for copper conductor

Useful for stranded conductors

Y

Material

Copper

Insulation

None

Documents/Support Tools

Sales Drawing

Click here