text.skipToContent text.skipToNavigation

Catalog No. : 251-30485-1030

Description:  No4 TO No10 REDUCING SPLICE

UPC: 786210884592

Cast-Copper Two-Way Reducing Splice for 10 Str. Wire to 4 Str., Die Code 29 Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.
  • Tin-plated, sand-cast copper construction provides superior tensile strength, high conductivity, and excellent corrosion-resistance.
  • Easier to install and insulate than screw-machined, contour designed reducing splices.
  • Constant O.D. saves time on installation by eliminating the need for crimp-tool/die change.

Descriptors

Category

Wire or cable compression splice

Special Features

Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.

Application

For 600 V and recommended up to 35 kV

Specifications

Conductor Range

10 Str

Material

Copper

Finish

Tin-Plated

Color

Gray

Voltage Rating

600 V

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here