text.skipToContent text.skipToNavigation

Catalog No. : 24RTLR-LM

Description:  REMOTE RETRACT-A-LITE 24V6W-LED

UPC: 782683483850

Remote Unit, Voltage DC: 24V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, recessed mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Door flips 180° when AC fails
  • Fully automatic operation brown-out sensitive transfer circuit automatically goes to emergency lighting mode and, when the power is restored or at the end of battery discharge, the motor turns the door back in it’s original closed mode.
  • Impressive Charger fast and automatic recharge, micro-controller driven, temperature compensated, high-precision

Descriptors

Category

Emergency Lighting