text.skipToContent text.skipToNavigation

Catalog No. : 24HPN902L15D

Description:  EM UNIT HP-4X 24V ADNA

UPC: 782683511577

Voltage DC: 24V, Battery Unit, Powerpack: 24V-90W, Ni-Cd, two heads, 12V, 24V-15W LED, diagnostics, non-audible, Battery Type: nickel-cadmium, 120/277VAC, self-powered, two lamps, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD