text.skipToContent text.skipToNavigation

Catalog No. : 24ESLT288/0

Description:  T-BAR UNIT

UPC: 787321171243

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 288, 120/347VAC, Voltage DC: 24V, self-powered, T-Bar mount, Colour: factory white, no heads, Battery Run Time (Minimum): 30 minutes, Cabinet Size: large
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting