text.skipToContent text.skipToNavigation

Catalog No. : 24ESLT144U/2LM

Description:  24V STEEL EM T-BAR UNIT AD

UPC: 782683537195

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 144W, 120/347VAC, Voltage DC: 24V, self-powered, T-Bar mount, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting