text.skipToContent text.skipToNavigation

Catalog No. : 24ESLNX350U/2LM

Description:  24V IND NEMA 4X W/REMOTE EF39 6W

UPC: 782683547514

Battery Unit, Voltage DC: 24V, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage: 350W, 120/347VAC, self-powered, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting