text.skipToContent text.skipToNavigation

Catalog No. : 24ESLNX350/0

Description:  24V IND NEMA 4X IND UNIT

UPC: 782683446077

Battery Unit, Unit Type: NEMA-4X, Battery Wattage (W): 350, 120/347VAC, standard, Battery Type: lead-calcium, no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting