text.skipToContent text.skipToNavigation

Catalog No. : 24ESLNX288U/1LM

Description:  24V IND NEMA 4X IND UNIT AD

UPC: 787321176521

Battery Unit, Voltage DC: 24V, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage (W): 288, 120/347VAC, self-powered, diagnostics, audible, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting