text.skipToContent text.skipToNavigation

Catalog No. : 24ESLNX144D3/SLM

Description:  24V IND NEMA 4X IND UNIT

UPC: 787321135054

Battery Unit, Voltage DC: 24V, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage (W): 144, 120/347VAC, self-powered, time delay (15 minutes), two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting