text.skipToContent text.skipToNavigation

Catalog No. : 24ESL720UPTB/0

Description:  24V STEEL EM UNIT C/W AD LAT TB6

UPC: 782683565600

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 720W, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, diagnostics, audible, light activated test switch, DC terminal block, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting