text.skipToContent text.skipToNavigation

Catalog No. : 24ESL720BNN/2LM

Description:  24ESL720ADCTTDLWTBACDC/2LM

UPC: 787321127868

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 720W, Colour: factory white, 120/347VAC, self-powered, d iagnostics, audible, cab-tire, time delay (15 minutes), cord & twist-lock plug, AC/DC terminal block, Options (Unit AC input for zon e sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: s tandard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting