text.skipToContent text.skipToNavigation

Catalog No. : 24ESL720/2EF150LM

Description:  24V STEEL EM UNIT_6W-LED

UPC: 782683517258

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 720W, Colour: polar white, 120/347VAC, Head Style: deco, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting