text.skipToContent text.skipToNavigation

Catalog No. : 24ESL720/0

Description:  24V STL EM UNIT (SHP 3 CTNS)

UPC: 782683026965

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 720W, Colour: factory white, 120/347VAC, self-powered, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Removable front panel on cabinet provides easy access and allows unit to be mounted at ceiling height
  • Solid-state pulse-type charger current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected.
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • NEXUS compatible

Descriptors

Category

Emergency Lighting