text.skipToContent text.skipToNavigation

Catalog No. : 24ESL550BT/2150LM

Description:  24ESL550UTBACDC/2150LM

UPC: 782683574497

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 550, Colour: polar white, 120/347VAC, diagnostics, audible, self-powered, AC/DC terminal block, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting