text.skipToContent text.skipToNavigation

Catalog No. : 24ESL550BK/2LM

Description:  24V STEEL EM UNIT_6W-LED

UPC: 782683556752

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 550W, Colour: black, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descripteurs

Catégorie

éclairage d’urgence