text.skipToContent text.skipToNavigation

Catalog No. : 24ESL550AUY/2LM

Description:  24V STEEL EM UNIT C/W ADN FB6 TBAC

UPC: 782683545329

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 550W, Colour: factory white, 120/347VAC, self-powered, time delay (15 minutes), 6 cct. fuse panel, AC terminal block, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting