text.skipToContent text.skipToNavigation

Catalog No. : 24ESL550-2UCT/2LM

Description:  24V STEEL EM UNIT,6W-LED,C/W AD

UPC: 787321136303

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 550, Colour: factory white, 277VAC, self-powered, diagnostics, audible, cab-tire, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting