text.skipToContent text.skipToNavigation

Catalog No. : 24ESL432UNLWRFI/0

Description:  24V STEEL EM UNIT C/W ADNA LW RFI

UPC: 787321144704

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 432, no heads, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, diagnostics, non-audible, cord & twist-lock plug, radio frequency interference filter, 120VAC, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting