text.skipToContent text.skipToNavigation

Catalog No. : 24ESL432BPB/2LL

Description:  24V STEEL UNIT C/W AD RFI TB:AC/DC

UPC: 782683544995

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 432W, Colour: factory white, 120/347VAC, self-powered, ammeter, time delay (15 minutes), radio frequency interference filter, 120VAC, AC/DC terminal block, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting