text.skipToContent text.skipToNavigation

Catalog No. : 24ESL432/1150LL

Description:  24V STEEL EM DECO UNIT

UPC: 782683569875

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 432W, Colour: polar white, 120/347VAC, Head Style: deco, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting