text.skipToContent text.skipToNavigation

Catalog No. : 24ESL350UN/2LM

Description:  24V STL EM UNIT C/W ADNA 6W-LED

UPC: 782683554307

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, Colour: factory white, 120/347VAC, self-powered, diagnostics, non-audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting