Catalog No. : 24ESL350UCT/0
Description: E.L. UNIT C/W AD CT(AC)
UPC: 787321127653
Battery Unit, Battery Type: lead-calcium, Battery Wattage: 350W, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, d iagnostics, audible, cab-tire, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.