text.skipToContent text.skipToNavigation

Catalog No. : 24ESL350U/2150LM

Description:  24V STEEL EM UNIT AD 6W

UPC: 787321136013

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 350, Colour: polar white, 120/347VAC, diagnostics, audible, self-powered, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting