Catalog No. : 24ESL350NEXP/0
Description: 24V STL EM UNIT NEXUSPRO BLUETOOTH
UPC: 787321203586
Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 350, no heads, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, NexusPro, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.