text.skipToContent text.skipToNavigation

Catalog No. : 24ESL350BKU/2LM

Description:  E.L. UNIT C/W AD BLK 6W

UPC: 787321130349

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, Colour: black, 120/347VAC, self-powered, diagnosti cs, audible, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Vo ltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting