text.skipToContent text.skipToNavigation

Catalog No. : 24ESL288UN/2EF150LM

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, Colour: polar white, 120/347VAC, diagnostics, non-audible, Head Style: deco, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

ESL Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

288 W

Voltage Rating

120/347 VAC , 24 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Steel

Mounting

Ceiling

Color

Factory White

Lamp Wattage

6 W

Classifications

Brand Name

Emergi-Lite

Standard

CSA
CSA

Dimensions

Size

16-1/8 Inches Height x 16-1/8 Inches Width