text.skipToContent text.skipToNavigation

Catalog No. : 24ESL288UCT/0

Description:  24V STEEL EM UNIT AD CT(AC)

UPC: 787321178242

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 288, no heads, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, diagnostics, audible, cab-tire, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting