text.skipToContent text.skipToNavigation

Catalog No. : 24ESL288BVD/2LM

Description:  24ESL288UNCPS3/2LM

UPC: 787321152402

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 288, Colour: factory white, 120/347VAC, self-powered, diagnostics, non-audible, constant power supply, 3 Amps, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting