text.skipToContent text.skipToNavigation

Catalog No. : 24ESL288BKU/2LL

Description:  24V STEEL EM UNIT BLK AD

UPC: 787321169066

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 288, Colour: black, 120/347VAC, self-powered, diagnostics, audible, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting