text.skipToContent text.skipToNavigation

Catalog No. : 24ESL200Z199/0

Description:  24V STEEL 3ZCB5Z3 NO HDS

UPC: 782683569394

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 200W, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, Options (Unit AC input for zone sensing option): 347VAC, zone control panel, 5 zones, Options (zone AC): 347VAC, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting