text.skipToContent text.skipToNavigation

Catalog No. : 24ESL200/1150LL

Description:  24V STEEL EM DECO UNIT 4W

UPC: 787321132305

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 200, Colour: polar white, 120/347VAC, self-powered, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descripteurs

Catégorie

éclairage d’urgence