text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144Z91/2LL

Description:  24ESL1441ZCB5Z1/2LL

UPC: 787321186704

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, Colour: factory white, 120/347VAC, self-powered, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 5 zones, Options (zone AC): 120VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting