text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144Z159/0

Description:  24ESL144U1ZCB6Z1/0

UPC: 787321161732

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 144, no heads, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, diagnostics, audible, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 6 zones, Options (zone AC): 120VAC, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting