text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144Z126/2LM

Description:  24ESL144U1ZCB2Z1PB/2LM

UPC: 787321129879

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, Colour: factory white, 120/347VAC, self-powered, d iagnostics, audible, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 2 zones, Options (zone AC): 120VAC , zone(s) test button, zones(s) pilot lamp, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standar d, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting