text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144UN/0

Description:  24V STEEL EM UNIT ADNA

UPC: 782683528209

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 144W, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, diagnostics, non-audible, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting