text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144UD/0

Description:  24V STL EM UNIT C/W AD TD

UPC: 782683556165

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 144W, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, diagnostics, audible, time delay (15 minutes), Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting