text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144CPS3/0

Description:  24V STEEL UNIT C/W CPS3

UPC: 782683551955

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 144W, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, constant power supply, 3 Amps, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting