text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144CCG/2LM

Description:  24ESL144AVLWTTBACDC/2LM

UPC: 787321175159

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, Colour: factory white, 120/347VAC, self-powered, ammeter, voltmeter, cord & twist-lock plug, lamp disconnect, AC/DC terminal block, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Lighting