text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144BVJ/2LM

Description:  24V STL EM UNIT_ADNA RFI TBACDC_6W

UPC: 782683560315

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, Colour: factory white, 120/347VAC, self-powered, diagnostics, non-audible, radio frequency interference filter, 120VAC, AC/DC terminal block, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting