text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144BKUNP/0

Description:  24V STEEL EM UNIT ADNA LAT N/HDS

UPC: 787321158817

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 144, no heads, 120/347VAC, Voltage DC: 24V, Colour: black, self-powered, diagnostics, non-audible, light activated test switch, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting