text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144BK/0

Description:  24V STL EM UNIT NO HDS

UPC: 782683566034

Battery Unit, Voltage DC: 24V, Battery Wattage: 144W, Colour: black, 120/347VAC, no heads, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting