text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144BHE/0

Description:  24V STEEL UNIT,A V D RFI TB:ACDC

UPC: 782683555991

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 144W, 120/347VAC, Voltage DC: 24V, Colour: factory white, self-powered, ammeter, voltmeter, time delay (15 minutes), radio frequency interference filter, 120VAC, lamp disconnect, AC/DC terminal block, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting