text.skipToContent text.skipToNavigation

n° de catalogue : 24ESL144BGC/2LM

Description:  24V STL UNIT C/W D RFI T TBACDC

UPC: 782683556080

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, Colour: factory white, 120/347VAC, self-powered, time delay (15 minutes), radio frequency interference filter, 120VAC, lamp disconnect, AC/DC terminal block, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence