text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144AVDRFI/2LM

Description:  24V STEEL EM UNIT A V TD RFI

UPC: 787321166157

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, Colour: factory white, 120/347VAC, self-powered, ammeter, voltmeter, time delay (15 minutes), radio frequency interference filter, 120VAC, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting