text.skipToContent text.skipToNavigation

Catalog No. : 24ESL144AVDLWTB2LM

Description:  24V STEEL UNIT C/W A V TD ILCT TB6

UPC: 782683502841

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, Colour: factory white, 120/347VAC, ammeter, voltmeter, time delay (15 minutes), cord & twist-lock plug, AC terminal block, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting