text.skipToContent text.skipToNavigation

Catalog No. : 24DEL144/2LM

Description:  24V DECO BATT. UNIT C/W 2X6W-LED

UPC: 782683536006

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 144W, 120/347VAC, Voltage DC: 24V, self-powered, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 24V, Lamp Wattage: 6W, standard, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting