Alternate Catalog No. : R323XXXXEX2BXCSY0054
Catalog No. : 23XXXXEX2BXCSY0054
Description: MVR,3PH,27KV,NO CNTRL,35FT CABLE
UPC: 75114286312
Three Phase MVR, 27KV, No Control, 35 foot Cable, 2-Hole Terminal Lug, Load and Line Side Arrester Brackets, Non-Vented Wildlife Protectors, No Control, Configured to Interconnect with SEL-351R Control. 35 Foot Standard Cable, Includes Power Module, carries current.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |