text.skipToContent text.skipToNavigation

Alternate Catalog No. : R323XXXDK3AXXXSYC0TO

Catalog No. : 23XXXDK3AXXXSYC0TO

Description:  MVR,27KV,800A,12.5KA,SEL651,100FT

UPC: 75114328562

MVR Recloser System, 27 kV, 800 Amp, 12.5 kV BIL, Aerial Lugs, Pole Mounting Frame, SEL 651R2 Control with Part Number 0651R223XGAX2A111314XX, Main cable 32 Pin, 100 Feet, Three External Voltage Sensors.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Application

Three Phase

Specifications

Voltage Rating

27 kV

Amperage Rating

800 A

Mounting

Pole Mount

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here